??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22753.0085 Ball Caster
HELP_VARIABLE
Company
Halder
Description
EH 22753. - Ball Casters, plain bearing
Bill of material
22753.0085 Ball Caster
BESTNR
Ref. No.
22753.0085
D
d1
12.6 mm
KG
ball Ø
8.5 mm
D2
17 mm
H1
4.5 mm
H2
12.4 mm
H3
1.8 mm
H4
4.2 mm
D1
H7
12.6 mm
C
Carrying figure
1986 N
TEMP1
min.
-50 °C
TEMP2
max.
90 °C
G
Weight
8 g
Embedded user actions